Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
Ewellix
Description
Linear actuators DC versions
Part No.
MAX10-A050245AC5100000
Type
MAX1
Voltage
24 V DC
24 V DC with integrated current cut-off
V
Load
4000
2000
1500
N
Stroke
mm
Cable/Connection Plug
Straight, 2,5 m / DIN8 plug
Coiled, 0,75 m (not stretched) / Jack plug
Straight, 2,5 m / Jack plug
Coiled, 0,75 m (not stretched) / DIN8 plug
Special cable length on request - Please contact Ewellix for more information
Orientation of rear attachment
Standard
Turned 90°
No fork head (customized option)
Option 1
No option
Mechanical anti-pinching, motor direction pull, no fixing in term. position
Mechanical anti-pinching, motor direction push, no fixing in term. position
Option 2
No option
2-Hall encoder, DIN8 plug
Lifetime monitoring - Contact Ewellix for more information
Lifetime monitoring, 2-Hall encoder, DIN8 plug - Contact Ewellix for more information
Option 3
No option
Emergency lowering, fork head bore parallel to clamping lever
Emergency lowering, fork head bore 90° to clamping lever - Contact Ewellix for more information
Position
Retracted
Extended
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension