Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Part Number
EMA80-MB0050M000-MM000000A0-00
Series
EMA80
Version/Generation
Medical
Screw Type
Ball Screw 25x10 with backup nut
Stroke
50.000
100.000
150.000
200.000
250.000
300.000
350.000
400.000
450.000
500.000
550.000
600.000
650.000
700.000
mm
Push tube & front attachment
No slot, hole Ø15 mm, witdth 26mm
Front housing orientation
Orientation Vent 0°
Orientation Vent 90°
Orientation Vent 180°
Orientation Vent 270°
Bearing housing
Standard with mechanical brake
End limit switch
None
2x Magnet Sensor mounted, PNP Normally Closed (NC)
Gearbox type and ratio
Helical gear, 3-stage, i15
Rear attachment type and orientation
No rear attachment
No slot, hole Ø15 mm, width 26mm, 0°
No slot, hole Ø15 mm, width 26mm, 90°
Options
Cover
Manual override
Motor supplied and mounted by Schaeffler
No motor or motor adapter
Leadshine Servomotor DC 48 V with 23-bit magnetic encoder on Motor
Leadshine Servomotor DC 48 V with 23-bit optical encoder on Motor
Leadshine Servomotor AC 220 V with 23-bit magnetic encoder on Motor
Leadshine Servomotor AC 220 V with 23-bit optical encoder on Motor
Mounting position linear unit
90°
180°
270°
Mounting position motor
No motor mounted
Customer options
No option
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews