Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
Ewellix
Description
Ecomag Series - DC versions - Linear Actuator
Ordering key
ECO20-005MM1A0-000
Type
ECO
Load Push
2000 N
6000 N
N
Load Pull
0
2000 N
N
Housing
Large
Small
Encoder Option
No encoder, coiled cable, 2-pin Minifit plug or customization - Contact Ewellix for more information
No encoder, coiled cable, DIN8 plug or customization
Current cut-off
No
Yes - Contact Ewellix for more information
Stroke (S)
50
100
150
200
250
300
mm
Front attachment
Hole, Ø12 mm, groove width 10 mm
Hole, Ø10mm, groove width 8mm
Rear attachment
Hole, Ø12 mm, groove width 10 mm
Hole, Ø10mm, groove width 8mm
Orientation of rear attachment
0
45 - Contact Ewellix for more information
90 - Contact Ewellix for more information
135 - Contact Ewellix for more information
deg
Color
Black
Grey
Option
No option
CAD model position
Retracted
Extended
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension