Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
Ewellix
Description
Roller profile rail guides - LLU
Type
LLUH
Product code
C - Carriage (carriage only)
R - Rail (rail only)
S -System
Z - Accessories
Carriage size
25
35
45
55
65
Carriage type
A - Flanged carriage, standard length, standard height
LA - Flanged carriage, extended length, standard height
R - Slim-line carriage, standard length, extended height
LR - Slim-line carriage, extended length, extended height
Number of carriages per rail
1
Preload class
T2 - Medium preload, 8% C
T3 - Heavy preload, 13% C
Rail length
0.0
mm
Precision class
P3 - Medium
P1 - High
P01 - Super
P001 - Ultra
Jointed rail track
Not Available
Rail
Not Available
E Selection
Not Available
E
0.00
mm
System (Carriage mounted on rail)
Not Available
Z - Seal/Accessories
Not Available
Number of additional seals
Not Available
Top Lubrication
Not selected
TLL - Left end plate modified plus adaptor for Lubrication from top
TLR - Right end plate modified plus adaptor for Lubrication from top
TLB - Right and left end plate modified plus adaptor for Lubrication from top
Mounting of accessories
Not Available
Ordering key
LLUHC25AT2P3
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews