Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
Ewellix
Description
Linear actuators AC versions
Part No.
MAX70-A050265A0100000
Type
MAX7
Voltage
100-240 V AC/50-60 Hz, integrated pneumatic control
100-240 V AC/50-60 Hz, integrated low voltage control with additional 24 V output
100-240 V AC/50-60 Hz, integrated low voltage control
V
Load
8000
4000
3000
N
Stroke
50
100
150
200
250
300
350
400
450
500
550
600
650
700
mm
Cable/Connection Plug
No cable
Orientation of rear attachment
Standard
Turned 90°
No fork head (customized option)
Encoder Option
w/o Encoder
Option 1
No option
Electrical anti-pinching protection, motor direction pull - Contact Ewellix for more information
Electrical anti-pinching protection, motor direction push - Contact Ewellix for more information
Option 2
No option
Option 3
No option
Emergency lowering, fork head bore parallel to clamping lever
Emergency lowering, fork head bore 90° to clamping lever - Contact Ewellix for more information
Position
Retracted
Extended
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews