Catalog navigation
Tutti i cataloghi
Ricerca Geometrica
Ricerca per Sketch
Variable Search
Selezione modello CAD
Company
Ewellix
Description
High-performance miniature ball screw
Type
SP/BP
Ordering key
SP 8x2.5R 24/24 G9 A NOWPR
Nut type
High preformance miniature ball screws, axial play
High preformance miniature ball screws, backlash elimination
Nominal diameter x Lead
8x2.5
10x4
10x5
12x2
12x4
12x5
16x5
mm
Threaded length
mm
Lead precision
G9
G7
G5
Machined end combination
Cut only (without length indication)
Type 1 + Type 2 end machining
Type 2 + Type 2 end machining
Type 2 + Type 3 end machining
Type 2 + Type 4 end machining
Type 2 + Type 5 end machining
Type 3 + Type 5 end machining
End machined to root diameter d2, any length
End machined according to customer drawing on request
Required length for end machining right side
0
mm
Nut orientation
Not Available
Keyway
Not Available
Wipers
w/o Wiper
with Wiper
Options
Standard axial play
Reduced axial play
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione