Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Company
Ewellix
Description
Linear Actuator
Ordering key
CAHB-10-A1A-050158-AAAA0A-000
Type
CAHB
Voltage
12 V DC
24 V DC
V
Load
120
240
500
750
1000
1500
N
Screw
TR12 Screw
Customized
Stroke (S)
50.000
100.000
150.000
200.000
250.000
300.000
mm
IP
IP69K/IP66S
Front attachment
Rod with Hole Dia. = 6.4 mm
Rod with Hole Dia. = 8 mm
Fork Head with Hole Dia. = 10.1 mm
Customized - Contact Ewellix for more information
Rear attachment
Rod with Hole Dia. = 6.4 mm
Rod with Hole Dia. = 8 mm
Fork Head with Hole Dia. = 10.1 mm
Customized - Contact Ewellix for more information
Hole Direction of the Attachments
0
90
°
Position feedback option
None
Absolute analog output
Potentiometer
2-Hall Encoder
Cable Length (without Connector)
600
1000
1500
2000
2500
3000
Customized
mm
CAD model position
Retracted
Extended
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension