Catalog navigation
Всички каталози
Геометрично търсене
Търсене на скица
Variable Search
Селекция на CAD модел
Company
Ewellix
Description
Ball profile rail guides - LLT
Ordering key
LLTHC 15 A T0 P5
Type
LLTH
Product code
C - Carriage(carriage only)
R - Rail (rail only)
S - System
Carriage size
15
20
25
30
35
45
Carriage type
A - Flanged carriage, standard length, standard height
SA - Flanged carriage, short length, standard height
SU - Slim-line carriage, short length, standard height
U - Slim-line carriage, standard length, standard height
R - Slim-line carriage, standard length, extended height
Number of carriages per rail
-
Preload class
T0 - Zero preload
T1 - Light preload, 2% C
T2 - Medium preload, 8% C
Rail length (in 1mm steps)
0
mm
Precision class
P5 - Standard
P3 - Medium
Coating
No coating
HN - Nickel plated carriage
Front sealing
Standard seal
S0 - Low friction shield
Joint rail track
No
Bellows
-
Rail
-
E Selection
-
E (distance from rail end to centre of the first attachment hole)
0.0
mm
Seal/Accessories
-
Quantity of additional seals
Not Available
Bellows material
-
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер